IESNA:LM-63-2002
[TEST]P1386889
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-735-U-T2R-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 70CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (130) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30460.8
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
3405.0 4881.1 6055.3 6818.5 7506.2 7933.9 8068.1 7967.5 8009.4 8713.9 10257.1 11791.8 13209.2 14324.6 15264.0 16161.4 16765.2 
16907.8 16622.6 15800.7 14307.9 11389.3 9183.5 7506.2 4201.8 1903.8 1727.7 1358.7 1115.4 947.7 687.7 561.9 293.5 125.8 33.5 16.8 0.0 0.0 
3405.0 4856.0 6021.7 6826.9 7464.2 7917.1 8084.9 7992.6 8034.6 8747.4 10231.9 11858.9 13167.3 14341.4 15213.6 16127.8 16731.7 
16865.8 16664.6 15817.5 14282.7 11431.2 9217.1 7564.9 4528.9 1945.7 1794.8 1400.6 1115.4 947.7 721.3 578.7 318.7 125.8 41.9 25.2 0.0 0.0 
3405.0 4856.0 5979.8 6768.1 7455.9 7975.8 8227.4 8193.9 8219.1 8789.4 10005.4 11565.4 12857.0 13989.2 14785.9 15599.4 16278.8 
16547.2 16446.5 15800.7 14542.7 12555.0 9955.1 8152.0 5694.6 2474.1 2147.0 1492.8 1190.9 998.0 796.7 645.8 528.4 377.4 301.9 75.5 8.4 
0.0 
3405.0 4763.7 5870.8 6717.8 7447.5 8026.2 8386.8 8479.1 8487.4 8789.4 9636.4 11020.3 12295.0 13368.6 14182.1 14794.3 15490.4 
15960.1 16094.3 15909.8 15146.6 13662.1 11825.4 9628.0 7632.0 4713.4 4310.8 2784.4 1736.1 1224.5 956.1 729.7 595.5 385.8 268.4 67.1 
8.4 0.0 
3405.0 4629.5 5694.6 6600.4 7363.6 8009.4 8521.0 8806.1 8915.2 9082.9 9644.8 10592.5 11758.3 12781.5 13636.9 14299.5 14895.0 
15431.7 15842.7 15960.1 15742.0 15113.0 13838.2 11934.4 9829.3 7657.1 7221.0 4839.2 2675.4 1593.5 1098.7 754.8 578.7 411.0 276.8 
83.9 8.4 0.0 
3405.0 4486.9 5459.8 6348.8 7120.4 7908.7 8554.5 9057.7 9342.9 9544.2 9846.1 10399.6 11313.8 12395.7 13385.3 14182.1 14794.3 
15322.7 15716.9 16186.5 16522.0 16488.4 16127.8 15087.8 13469.2 11406.0 10944.8 8982.3 6181.1 2985.7 1685.7 1014.8 620.6 293.5 
134.2 50.3 16.8 0.0 
3405.0 4285.7 5191.4 6004.9 6793.3 7531.3 8235.8 8915.2 9468.7 9829.3 10156.4 10533.8 11028.6 11808.6 12764.7 13829.8 14777.5 
15683.3 16429.7 17117.5 18006.5 18677.4 19046.4 19197.4 18962.5 17872.3 17595.5 15733.6 11666.0 8395.2 4310.8 1518.0 738.0 
352.2 151.0 67.1 25.2 0.0 
3405.0 4059.2 4797.2 5518.5 6223.0 6961.0 7648.8 8294.5 8982.3 9628.0 10164.8 10642.8 11087.3 11565.4 12085.4 12773.1 13628.5 
14559.5 15574.3 16673.0 18107.1 19901.9 20824.4 21545.7 22157.9 22007.0 21897.9 20103.2 17553.6 15020.8 11531.8 8588.1 
4679.8 1073.5 343.9 134.2 41.9 0.0 
3405.0 3832.8 4327.6 4906.3 5476.6 6080.4 6650.7 7263.0 7808.1 8428.7 9057.7 9661.6 10307.4 10936.4 11657.6 12404.1 13209.2 
14215.6 15247.2 16446.5 18325.2 20790.9 22417.9 23818.5 25344.9 26720.3 26695.2 26342.9 25973.9 23776.6 20346.4 16010.4 
7782.9 2230.9 570.3 100.6 50.3 0.0 
3405.0 3824.4 4310.8 4830.8 5401.1 5988.2 6592.0 7153.9 7690.7 8311.3 8915.2 9519.0 10198.3 10852.5 11548.6 12320.2 13150.5 
14115.0 15188.5 16454.9 18274.8 20790.9 22409.5 23969.5 25521.0 26854.5 26955.2 26653.2 26334.5 24070.1 20606.4 16111.0 
7254.6 2079.9 536.8 100.6 50.3 0.0 
3405.0 3572.8 3816.0 4134.7 4486.9 4839.2 5241.7 5602.4 6021.7 6483.0 6902.3 7372.0 7841.7 8344.9 8873.2 9544.2 10231.9 11037.0 
11900.9 13007.9 14660.1 16446.5 17721.3 19029.6 20363.1 20799.3 20765.7 20027.7 19088.3 16614.2 13938.9 9670.0 3136.7 637.4 
184.5 75.5 50.3 0.0 
3405.0 3438.6 3530.8 3673.4 3857.9 4059.2 4252.1 4445.0 4663.1 4889.5 5107.6 5342.4 5627.5 5895.9 6197.8 6550.1 7153.9 7900.4 8688.7 
9611.3 10810.6 11741.5 12513.1 13117.0 13393.7 12898.9 12622.1 11708.0 10475.1 8931.9 7330.1 4939.8 1559.9 343.9 125.8 67.1 41.9 
0.0 
3405.0 3296.0 3245.7 3228.9 3237.3 3245.7 3245.7 3228.9 3212.1 3178.6 3145.0 3103.1 3128.3 3145.0 3178.6 3187.0 3321.2 3740.5 4226.9 
4713.4 5032.1 5023.7 4889.5 4470.2 3790.8 3103.1 2960.5 2390.2 1585.1 998.0 696.1 444.5 226.4 134.2 83.9 50.3 33.5 0.0 
3405.0 3036.0 2700.5 2415.4 2155.4 1895.4 1677.4 1467.7 1283.2 1140.6 1014.8 922.5 889.0 930.9 972.9 1006.4 1006.4 989.6 1098.7 
1207.7 1241.2 1199.3 981.3 704.5 486.4 352.2 335.5 293.5 251.6 209.7 167.7 134.2 109.0 75.5 58.7 33.5 25.2 0.0 
3405.0 2801.2 2214.1 1769.6 1434.1 1216.1 1090.3 1014.8 947.7 880.6 821.9 763.2 704.5 679.3 704.5 738.0 763.2 771.6 729.7 662.6 587.1 511.6 436.1 
369.0 318.7 276.8 268.4 243.2 218.1 176.1 142.6 109.0 83.9 58.7 41.9 25.2 25.2 0.0 
3405.0 2566.4 1853.5 1358.7 1149.0 1048.3 981.3 922.5 863.8 796.7 746.4 687.7 637.4 587.1 553.5 545.1 545.1 553.5 553.5 561.9 545.1 511.6 452.9 
377.4 310.3 251.6 243.2 218.1 192.9 159.3 125.8 92.3 67.1 50.3 33.5 25.2 16.8 0.0 
3405.0 2348.3 1568.3 1174.2 1065.1 989.6 922.5 863.8 805.1 738.0 679.3 629.0 578.7 528.4 486.4 452.9 419.3 411.0 411.0 411.0 411.0 402.6 343.9 
285.2 260.0 234.8 234.8 209.7 184.5 142.6 100.6 83.9 58.7 41.9 25.2 16.8 16.8 0.0 
3405.0 2172.2 1383.8 1098.7 1014.8 939.3 880.6 813.5 746.4 687.7 629.0 570.3 528.4 478.0 444.5 427.7 385.8 360.6 335.5 327.1 310.3 293.5 285.2 276.8 
260.0 243.2 243.2 226.4 192.9 151.0 125.8 100.6 67.1 41.9 16.8 16.8 8.4 0.0 
3405.0 2088.3 1283.2 1065.1 981.3 905.8 838.7 771.6 712.9 645.8 587.1 528.4 486.4 444.5 419.3 394.2 360.6 343.9 335.5 301.9 293.5 285.2 285.2 276.8 
260.0 243.2 243.2 218.1 192.9 167.7 142.6 109.0 75.5 25.2 16.8 8.4 8.4 0.0 
3405.0 1970.9 1199.3 1040.0 956.1 880.6 813.5 746.4 687.7 620.6 553.5 503.2 461.3 427.7 394.2 377.4 343.9 327.1 310.3 293.5 276.8 276.8 268.4 268.4 
251.6 226.4 226.4 192.9 167.7 142.6 117.4 92.3 50.3 16.8 8.4 0.0 0.0 0.0 
3405.0 1987.7 1182.5 1031.6 956.1 872.2 796.7 729.7 670.9 603.8 545.1 494.8 461.3 427.7 394.2 377.4 343.9 327.1 310.3 293.5 285.2 276.8 268.4 260.0 
243.2 209.7 201.3 151.0 134.2 109.0 83.9 58.7 33.5 16.8 0.0 0.0 0.0 0.0 
3405.0 1970.9 1199.3 1040.0 947.7 872.2 805.1 729.7 670.9 603.8 545.1 494.8 461.3 427.7 394.2 377.4 343.9 327.1 310.3 293.5 285.2 276.8 268.4 260.0 
243.2 201.3 192.9 151.0 125.8 100.6 83.9 58.7 33.5 8.4 0.0 0.0 0.0 0.0 
